IESNA:LM-63-2002
[TEST]P1055260
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-S865D850-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1128
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 34.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1239.9 1225.6 1219.9 1209.9 1195.7 1177.2 1155.8 1131.6 1103.1 1071.7
1037.5 1001.9 962 923.5 882.2 839.4 795.2 752.5 706.9 659.8
614.2 568.6 523 477.4 431.8 389.1 343.5 295 249.4 205.2
162.5 121.1 82.7 48.5 17.1 0 0
1239.9 1244.2 1231.3 1209.9 1180 1140.1 1093.1 1040.4 983.4 920.6
855.1 786.7 715.4 647 574.3 505.9 436.1 370.5 303.6 242.3
188.1 138.2 92.6 65.6 51.3 39.9 27.1 17.1 10 5.7
2.9 1.4 0 0 0 0 0
1239.9 1227.1 1200 1151.5 1084.5 1006.2 920.6 825.2 719.7 612.8
508.8 413.3 317.8 238 166.7 102.6 62.7 49.9 38.5 28.5
20 12.8 8.6 5.7 2.9 2.9 1.4 1.4 1.4 1.4
1.4 0 0 0 1.4 1.4 0
1239.9 1224.2 1177.2 1104.5 1009 899.3 779.6 649.9 517.3 399
290.7 199.5 118.3 64.1 49.9 37.1 27.1 18.5 11.4 7.1
4.3 2.9 2.9 1.4 1.4 1.4 1.4 1.4 1.4 1.4
1.4 1.4 1.4 1.4 1.4 1.4 0
1239.9 1225.6 1177.2 1090.2 987.6 865.1 725.4 587.2 451.8 329.2
223.7 136.8 69.8 51.3 38.5 28.5 20 12.8 7.1 4.3
2.9 1.4 1.4 1.4 0 1.4 0 0 0 0
0 0 0 0 0 0 0
